text.skipToContent text.skipToNavigation

Catalog No. : 8321

Description:  1IN THRDLESS CONN IRON

UPC: 786210083216

1 Inch Threadless Connector, Malleable Iron for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

To Connect and Effectively Bond Threadless Rigid Metal Conduit/Intermediate Metal Conduit to a Box or Enclosure, or to Couple Ends of Threadless Conduit

Specifications

Material

Malleable Iron

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
CSA 4484 N/A N/A 2205713 N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001492 Coupler for cable protection tube

Material

Metal

Material quality

Other

Surface protection

Untreated

Outer diameter

48.42 mm

Documents/Support Tools

Sales Drawing

Click here