text.skipToContent text.skipToNavigation

Catalog No. : 8320

Description:  1 IN THREADLESS COUPLING

UPC: 786210083209

1 Inch Coupling, Malleable Iron for Use with Threadless Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Tightened with a wrench they make a U.L. Listed and CSA Certified concrete-tight connection.
  • To Connect Threaded Metal Conduit to a Threadless Opening in a Box or Enclosure

Descriptors

Category

Electrical conduit coupling

Special Features

Eliminate Conduit Threading.

Application

To Couple and Effectively Bond Threaded Ends of Rigid Metal Conduit/Intermediate Conduit Where Neither Length of Conduit Can Be Roated

Specifications

Material

Malleable Iron

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Trade Size

1 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
CSA 4484 N/A N/A 2205713 N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC000939 Coupler for installation tubes

Material

Metal

Material quality

Other

Model

Thread

Two piece

N

With inspection opening and cover

N

Documents/Support Tools

Sales Drawing

Click here