text.skipToContent text.skipToNavigation

Catalog No. : 8314

Description:  CONN MALE 50A 3P4F 1-1/8 ENT CABLE

UPC: 708917196037

Ever-Lok Clamp Type Male Plug, 50 Amp, 3 Pole 4 Wire, Max Cable Diameter 1 1/8 inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Automatic Locking, Positive Grounding by means of phosphor-bronze ground straps, Dust Proof

Application

General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

50 Amps

Material

Heavy gauge steel plated receptacle housing

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

50 A

Construction type

Plug

Number of poles

3