Catalog No. : 82C-2G-1
Description: 5-SQUARE DOUBLE GANG RING 1-IN
UPC: 785991072594
Two Gang Device Extension Ring, 12.8 Cubic Inches, 5 Inches Square x 1 Inch Raised, Pre-Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box extension |
Specifications
|
Number Of Outlet |
2 |
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
12.8 cu in |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
5 Inches Length x 5 Inches Width |
ETIM Classification
ETIM
EC000115 Plaster compensation ring
|
Levelling height |
101.6 mm |
|
Width |
101.6 mm |
|
Shape |
Square |
|
Application |
Built-in installation box (device box) |
|
Extension ring |
Y |