Catalog No. : 82C-1
Description: 5-SQUARE BLANK COVER
UPC: 785991072068
Square Box Cover, 5 Inch Square, Pre Galvanized Steel, Flat and Blank
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Shape |
Square |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
5 Inches |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Length |
127 mm |
|
Width |
127 mm |
|
Shape |
Square |