text.skipToContent text.skipToNavigation

Catalog No. : 822

Description:  3 STEEL PENNY

UPC: 786210008226

3 Inch Steel Penny for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Steel

Classifications

Brand Name

T&B Rigid Fittings

Standard

CSA

Dimensions

Size

3 Inch

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
CSA 4484 441202 N/A 2710792 N/A
ETIM EC001491 Closure plug for installation tube

Type of tube

Rigid/flexible

Documents/Support Tools

Sales Drawing

Click here