text.skipToContent text.skipToNavigation

Catalog No. : 820D1U-25R

Description:  OLD WK DEV S ROCK SUP 1 PR/EA (UPC)

UPC: 785991082517

Old Work Box Support, Pre-Galvanized Steel, Switch Box Steel-Mounting Holder, Maximum Wall Thickness 1-1/2 Inches, pack of 25, for Retail
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical Box Hardware and Accessories

Application

For use in old work applications

Specifications

Material

Steel

Color

Silver

Knockouts

0

Classifications

Brand Name

Steel City

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002328 Accessories for junction boxes/junction cases for mounting in the wall

Suitable for built-in installation box

Y