Alternate Catalog No. : 820 D
Catalog No. : 820D
Description: STEEL BOX SUPPORT
UPC: 785991152104
Old Work Box Support, Pre-Galvanized Steel, Switch Box Steel-Mounting Holder, Maximum Wall Thickness 1-1/2 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Special Features |
Mounts all types of wall material up to 1-1/2 inch maximum thickness. |
|
Application |
For use in old work applications |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E13938, CSA 5043 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441101 | N/A | 1352977_2017-05-26 | N/A |
| UL | E13938 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |