Catalog No. : 82-72E-0
Description: 5-SQUARE X 4-11/16-SQ EXT RING FLAT
UPC: 785991072273
Adapter Ring, 4-11/16 Inch, Pre-Galvanized Steel, Flat and Accepts 4-11/16 Inch Device Rings
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Application |
For use with 5 SQUARE to 4-11/16 inch square boxes |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
4-11/16 Inches |
ETIM Classification
ETIM
EC000115 Plaster compensation ring
|
Levelling height |
119.063 mm |
|
Width |
119.063 mm |
|
Shape |
Square |
|
Application |
Built-in installation box (device box) |