Catalog No. : 82-52E-1
Description: 5-SQ X 4-SQ EXT RING 1-IN
UPC: 785991072396
Descriptors
|
Category |
Electrical box extension |
|
Application |
For use with 5 SQUARE to 4 inch square boxes |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
14.7 cu in |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
5 Inches Length x 5 Inches Width |
|
Levelling height |
101.6 mm |
|
Width |
101.6 mm |
|
Shape |
Square |
|
Application |
Built-in installation box (device box) |
|
Extension ring |
Y |