text.skipToContent text.skipToNavigation

Catalog No. : 82-08

Description:  LUBE COMPOUND

UPC: 783786654628

Lube Compound, Silicone Lubricant. 5 Gram Plastic packet. Milky-White in Color. 2000 Tubes per Carton.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sealing compound

Application

Seals Electrical Connections from oxygen, moisture and dust.

Specifications

Container

Carton

Temperature Range

-20 to +260 C

Material

Silicone

Color

White

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

5 Gram Plastic Packet

Compliance and Certifications

RoHS Out of scope of RoHS

Documents/Support Tools

SDS

Click here