text.skipToContent text.skipToNavigation

Catalog No. : 819-TB

Description:  1-1/2 STEEL PENNY

UPC: 786210357645

For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Steel

Classifications

Brand Name

T&B Rigid Fittings

Standard

CSA

Dimensions

Size

1-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant