text.skipToContent text.skipToNavigation

Catalog No. : 8153N

Description:  10A,PLG,2P3W,SE,600V,BSHG TYPE

UPC: 708917298595

Ever-Lok Male Bushing Type Plug 10 Amp, 2 Pole 3 Wire, 600V, Nickel-plated neutral pin replace
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Automatic Locking, Positive Grounding by means of phosphor-bronze ground straps, Dust Proof

Application

General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

10 Amps

Voltage Rating

600 V

Material

Heavy gauge steel plated receptacle housing

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

10 A

Construction type

Plug

Number of poles

2