Catalog No. : 815-TB
Description: 1/2 STEEL PENNY
UPC: 786210008158
1/2 Inch Steel Penny for Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Use with Rigid/IMC Conduits |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
CSA |
Dimensions
|
Size |
1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001491 Closure plug for installation tube
|
Type of tube |
Rigid/flexible |
|
Colour |
Natural colour |
Documents/Support Tools
|
Sales Drawing |