text.skipToContent text.skipToNavigation

Catalog No. : 8143U2

Description:  RCPT FLAP CAP 15A 2P3W 250V

UPC: 708917182184

Male Receptacle with Flap Cap, 15 Amps, 2 Pole 3 Wire, 250 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

15 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

15 A

Number of poles

2