text.skipToContent text.skipToNavigation

Catalog No. : 8132-RS

Description:  RCPT,2-G,3P4W,20A/600V,30A/250V

UPC: 708917312604

Ever-Lok Receptacle, 2 Gang, 3 Pole 4 Wire, 20 A/600V or 30 A/250V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Automatic Locking, Positive Grounding by means of phosphor-bronze ground straps, Dust Proof

Application

General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Material

Heavy gauge steel plated receptacle housing

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Number of poles

3