Catalog No. : 8131
Description: 3/4IN NYLINSL SHRT ELBOW IRN NOTHRD
UPC: 708917081319
- Eliminates need to thread conduit. As with straight couplings, this connector makes a concrete-tight connection.
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
Ideal for Entering Enclosure or Conduit Body At Right Angles |
|
Application |
To Connect and Effectively Bond Threaded Rigid Metal Conduit/Intermediate Metal Conduit to a Box or Enclosure, or to Couple Ends of Threaded Conduit |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Trade Size |
3/4 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Material |
Metal |
|
Material quality |
Other |
|
Model |
Rigid |
|
Angle of bow |
90 ° |
Documents/Support Tools
|
Sales Drawing |