text.skipToContent text.skipToNavigation

Catalog No. : 8125

Description:  1/2IN SETSCREW CONN STL NYL INSUL

UPC: 786210081250

1/2 Inch Set Screw Connector, Steel with Nylon Insulated Throat for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

To Connect and Effectively Bond Threadless Rigid Metal Conduit/Intermediate Metal Conduit to a Box or Enclosure, or to Couple Ends of Threadless Conduit

Specifications

Material

Steel

Finish

Electro Zinc Plated

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001492 Coupler for cable protection tube

Material

Metal

Material quality

Other

Surface protection

Untreated

Outer diameter

36.51 mm

Documents/Support Tools

Sales Drawing

Click here