text.skipToContent text.skipToNavigation

Catalog No. : 8083U2

Description:  15A,REC,2P3W,SE,250V

UPC: 708917132059

Receptacle plug, 15 amperes 250 volts 2 poles 3 wires
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

15 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

15 A

Number of poles

2