text.skipToContent text.skipToNavigation

Catalog No. : 8013U2

Description:  PLUG WL CLAMP 2W3

UPC: 708917163466

Plug with Clamp, 15Amps, 2 Wire 3 Pole, 250 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

15 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A