text.skipToContent text.skipToNavigation

Catalog No. : 8003N

Description:  10A,REC,2P3W,SE,600VAC

UPC: 708917199373

Ever-Lok 20 Amp Female Receptacle only with Flap Cover, 2 Pole 3 Wire, 600V, Nickel-plated neutral pin replace
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Automatic Locking, Positive Grounding by means of phosphor-bronze ground straps, Dust Proof

Application

General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

10 Amps

Voltage Rating

600 V

Material

Heavy gauge steel plated receptacle housing

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001322 Round socket/plug for high currents

Amperage

10 A

Number of poles

2