Catalog No. : 7X5RCW
Description: 50A,REC,DG,SCREW CAP,REPL
UPC: 708917299417
DuraGard Accessory- Screw Cap Receptacle Replacement, 50 Amp
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
|
Application |
For use where electrical connections need protection from water and/or dust entrance to the contacts or the wiring compartment. |
Specifications
|
Amperage Rating |
50 Amps |
|
Material |
DuraV |
Classifications
|
Brand Name |
Russellstoll |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
50 A |
Documents/Support Tools
|
Instruction Sheet |