Alternate Catalog No. : 7MM1-60-2N-BZTMH1.25
Catalog No. : 7MM1602NBZTMH1.25
Description: BRONZE TERMINAL TWO CABLE TO FLAT
UPC: 783786328918
Bronze Bolted Substation Terminal - 2 Cables to Flat Pad - #4-600 MCM to 2 inch X 3 inch 2-Hole Pad, Bronze Tongue Mounted Hardware 1.25 inches long
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Bronze |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |