Catalog No. : 7MM1-80E-4NN90
Description: CABLE TERMINAL 2 CABLES TO FLAT
UPC: 783786128655
Copper Cable Connector, 2 Cables to Flat at 90 Degrees, 4 inch X 4 inch 4-Hole NEMA Pad, Cable Range 650-750 kcmil
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
90 Degree Bend |
Specifications
|
End Connection |
Mechanical |
|
Conductor Range |
650 to 750 kcmil |
|
Material |
Bronze |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |