text.skipToContent text.skipToNavigation

Catalog No. : 7MM1-100-4NNR-SS

Description:  ALUM. 2-COND.TO PAD TIN PL.SS HARDW

UPC: 783786797844

Bolted Bronze Connector, Type 7MM1 - Terminal, Two Cables to Flat. One-Cap design, 4 inch 4-Hole NEMA Flat. Cable Size - 4/0-1000, Cable Diameter - Min/Max .528 -1.152, Width 7-1/8 inch X 2-5/8 inch. 1/2 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. SS is for Stainless Steel Hardware.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac