text.skipToContent text.skipToNavigation

Catalog No. : 7MM1-100-4NN15

Description:  BZ Conn 2X 4/0-1000 - 4NN 15Deg

UPC: 783786768318

Bolted Bronze Connector, Type 7MM1-15 - Terminal, Two Cables to Flat at 15 Degrees. One-Cap design, 4 inch 4-Hole NEMA Flat. Cable Size - 4/0-1000, Cable Diameter - Min/Max .528 -1.152, Width 2-5/8 inch. 1/2 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Special Features

15 Degree Bend

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac