Catalog No. : 7MM-60-4N90R
Description: BRZ TERM 2X No2-600 4N 90 Deg TinPl
UPC: 783786768523
Bronze Bolted Substation Terminal (90 Degree) - 2 Cables to Pad - #2-600 Copper to 3 inch X 3 inch 4 hole Pad at 90 Degrees, Tin-Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
90 Degree Bend |
Specifications
|
End Connection |
Mechanical |
|
Material |
Bronze |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |