Catalog No. : 7882A77G10
Description: CBT/1, 400:5, 0.3B-0.2, RF: 2
UPC:
CBT/1, INDOOR / OUTDOOR application, 10 kV BIL, Nominal system voltage: 0.6 kV, Primary current: 400 Amps, Secondary current: 5 Amps, Rating factor: 2, Metering accuracy: 0.3B-0.2, Relay accuracy: NONE, Frequency: 60 Hertz; No base; ALTERNATIVE HIGH ACCURACY STYLE (AccuRange®): 923A496G01
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
ANSI Current Transformers |
Specifications
|
Application |
OUTDOOR/INDOOR |
|
Product Line |
TPR |
|
BIL (kV) |
10 kV |
|
Design Form |
BAR |
|
Frequency (Hertz) |
60 Hz |
|
Metering Accuracy (only one) |
0.3B-0.2 |
|
Nominal System Voltage (kV) |
0.60 kV |
|
Primary Current (A) |
400 A |
|
Rating Factor |
2 |
|
Relaying Accuracy (only one) |
None |
|
Secondary Current (A) |
5 A |
|
Type |
CBT/1 |
|
Window Size |
NA |
Classifications
|
UL |
No |