Catalog No. : 78-SC
Description: FLOOR BOX, CAST IRON
UPC: 785991600421
- Painted silver enamel inside and out for additional corrosion resistance.
- Exterior leveling screws and threaded vertical adjusting ring permit adjustment to meet finish floor.
- Shipped complete with expandable cap to prevent ingress of concrete during pour.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Cast iron, watertight body, semi-adjustable |
|
Application |
Provides flush service for power or communications and data |
Specifications
|
Material |
Cast Iron |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441101 | N/A | N/A | N/A |
| CSA | 5043 | 441101 | N/A | N/A | N/A |
| UL | E2969 | N/A | N/A | N/A | N/A |
|
Cover model |
Round |
|
Suitable for wet cleaning |
N |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
N |
|
Min. built-in depth |
2.812 mm |
|
Colour |
Other |
|
Length external dimension |
98.425 mm |
|
Outer diameter |
76.2 mm |
Documents/Support Tools
|
Sales Drawing |