Alternate Catalog No. : 7785-1/0 SOL
Catalog No. : 7785-1/0SOL
Description: ALUM PIN TERMINAL BODY
UPC: 783786769339
Two Aluminum Tin-Plated Terminals Crimped On Each End of a .325 inch diameter Tin-Plated Copper Rod, Rod has Diamond Knurled 3 Inch Center. Rod Length before crimping 11.750 inch. Tin Plated Body 2 inch length x .635 Outside Diameter. Wire Size 1/0 ACSR Stranded. Dies 5/8, TU, BG, CSA22. Oxide Inhibitor. Sealant. (2) Yellow Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Oxide Inhibiting Compound. Sealant. Yellow Caps. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum Body/Copper Pin |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Rod Length before crimping 11.750 inch. Two x Body 2 inch length x .635 Outside Diameter |
|
Wire Size |
1/0 STR ACSR AWG |
Documents/Support Tools
|
SDS |