Catalog No. : 776GADDRK
Description: 35KV GROUNDING DEVICE KIT
UPC: 75114309554
35 kv, 600 Amp, Deadbreak, Grounding Device Kit. includes Grounding Device with standard C-Clamp ground connection, Insulated Cap with Test Point
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
C-Clamp ground connection |
|
Application |
35 kV, 600 Amp |
Specifications
|
Amperage Rating |
600 A |
|
Voltage Rating |
35 kV |
|
Conductor Material |
Copper , EPDM Rubber |
|
Insulation |
EPDM Rubber |
|
Connection |
Threaded |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |