Catalog No. : 776GADDR
Description: 35KV DB 600A GROUNDING DEVICE, CAP
UPC: 75114262071
35 kv, 600 Amp, DeadBreak, Grounding Device, Cap
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
Fits 5/8-11 Threaded Stud |
|
Application |
35 kv, 600 Amp |
Specifications
|
Amperage Rating |
600 A |
|
Voltage Rating |
35 kV |
|
Conductor Material |
Copper , EPDM Rubber |
|
Insulation |
EPDM Rubber |
|
Connection |
Threaded |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Length |
9.15 in |