Catalog No. : 776DR
Description: 35KV INSULATED CAP 900A DB
UPC: 75114287791
35kV, 900 Amp, DeadBreak, Insulated Cap, Length 10 inch. Copper Stud, Pulling Eye, EPDM Peroxide Insulation.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
35 kV, 900 Amps |
Specifications
|
Material |
Copper |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |