Catalog No. : 776BGADDRK-S
Description: 35KV BALL GROUNDING DEVICE KIT
UPC: 75114279154
35 kv, 600 Amp, Deadbreak, Ball Grounding Device Kit, includes Grounding Device with 1 inch Ball, Stud, Insulated Cap with Test Point.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
Fits 1 Inch Ball, Includes Stud |
|
Application |
35 kV, 600 Amps |
Specifications
|
Amperage Rating |
600 A |
|
Voltage Rating |
35 kV |
|
Conductor Material |
Copper , EPDM Rubber |
|
Insulation |
EPDM Rubber |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Length |
9.15 in |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |
|
Marketing Brochure |