Catalog No. : 775S1-CS2114
Description: 35KV 900A BUSHING SHORT SHANK
UPC: 75114409131
35 kV, 900 Amps, Short Shank Bushing, Tin Plated Copper Contact, Includes Instruction Sheet. CS2114 - for any customer
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Tin Plated Copper Contact |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |