Catalog No. : 775S1-200
Description: 35KV, 900A BUSING DEAD BREAK
UPC: 75114219402
35 kV, 900 Amps, 200 kV BIL, Deadbreak Bushing (for In-Oil and SF6 applications), Length 8.12 inch, Diameter 4-1/2 inch. Shank Length 2.938 inch. Molded Epoxy with Stainless Steel Flange. For Cover or Side-Mount Installations.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
35 kV, 900 Amps |
Specifications
|
Material |
Copper |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
8.12 in |