Catalog No. : 775J3
Description: 35KV THREE POINT JUNCTION
UPC: 75114421171
35 kV, Three Point Junction, 600/900 Amps fits Terminal Lug for 1/0 to #2 Stranded AWG Wire, Base Bracket with Flush Parking Stand. Includes Instruction Sheets and Lubricant, Hardware - External Tooth Lock Washer, Hex Head Cap Screw and Hex Nut.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
35kV, 600/900 Amp Loadbreak 2-Way Junction. |
|
Application |
Designed for subsurface, vault or padmount applications and can be used for sectionalizing, looping, tapping, and equipment bypass. |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
Standard Base Mounting |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |