Catalog No. : 775J2-5
Description: 900 A MULTI POINT JUNCTION
UPC: 783786391325
900 Amp, 35kV, Deadbreak, 2-Point Junction, Rubber Junction, Stainless Steel U-straps and back plate.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
U-Style Mounting Straps only |
|
Application |
Designed for subsurface, vault or padmount applications and can be used for sectionalizing, looping, tapping, and equipment bypass. |
Specifications
|
Material |
EPDM Rubber Housing, Stainless Steel Mounting Bracket |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386. |
Dimensions
|
Size |
15 inch Long, 6.75 inch Wide, 6.85 inch High |