Catalog No. : 775ETPSP-P2410
Description: 35KV 900A WINDOW-OP KIT NO-CAP
UPC: 75114407212
35 kV, 900 Amps, Window-Op (Test and Ground Connector Kit), with Factory Installed Copper Stud, No Capacitive Test Point, Cable Insulation Diameter P - 1.725 to 1.935 inch, Connector Size 410 - 1000 Stranded/Compressed kcmil. Includes Crimp Chart and Instruction Sheets.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Factory Installed Copper Stud |
Specifications
|
Conductor Range |
1000 STR/COMPR kcmil |
|
Material |
EPDM Rubber |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
900 A |
|
Insulation |
yes |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |