Catalog No. : 775CPSP
Description: CONNECTOR PLUG
UPC: 783786387922
35kV, 900Amp, Deadbreak, Connecting Plug, use 600ATM assembly tool. Factory assembled Stud, which is not field removable.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
35 kV, 900 Amps |
Specifications
|
Material |
Copper |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
Compliance and Certifications
| RoHS | Out of scope of RoHS |