Catalog No. : 774B430G28
Description: PSG JOB PURCHASE
UPC:
FT1 (774B430G28 - T T C-C C-C C-C C-C) Black Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
T T C-C C-C C-C C-C |
|
Cover |
Black |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
P2 P2 C1-C1 C1-C1 C1-C1 C1-C1 |
|
No. of Currents |
8 |
|
No. of Potatials |
2 |
|
Number of Poles |
10 |