Catalog No. : 771GAD
Description: 35KV 600A DB GROUNDING DEVICE
UPC: 75114262057
35 kv, 600 Amp, DeadBreak, Grounding Device with Standard C-Clamp Ground Connection
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
5/8-11 Threaded Stud |
|
Application |
35 kV, 600 Amps |
Specifications
|
Amperage Rating |
600 A |
|
Voltage Rating |
35 kV |
|
Conductor Material |
Copper , EPDM Rubber |
|
Insulation |
EPDM Rubber |
|
Connection |
Threaded |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Length |
11.47 in |