Catalog No. : 771BGAD
Description: 35KV, DB 600A BALL GROUNDING DEVICE
UPC: 75114262064
35 kv, 600 Amp, DeadBreak, Ball Grounding Device, Ground Clamp Connection has 1 inch (25.4mm) Diameter Ball. Length 11.56 inch, Diameter 3 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
1 inch (25.4mm) Diameter Ball |
|
Application |
35 kV, 600 Amps |
Specifications
|
Amperage Rating |
600 A |
|
Voltage Rating |
35 kV |
|
Conductor Material |
Copper , EPDM Rubber |
|
Insulation |
EPDM Rubber |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Length |
10.56 in |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |
|
Marketing Brochure |