Catalog No. : 771B20GAD
Description: 35KV 600A GROUNDING DEVICE
UPC: 75114262101
35 kv, 600 Amp, Deadbreak Grounding Device. Ground Clamp Connection has 20mm Diameter Ball.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
20mm Diameter Ball |
|
Application |
35 kV, 600 Amp |
Specifications
|
Amperage Rating |
600 A |
|
Voltage Rating |
35 kV |
|
Conductor Material |
Copper , EPDM Rubber |
|
Insulation |
EPDM Rubber |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Length |
11.56 in |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |