Catalog No. : 75C142489G701
Description: LOAD BASE ASM 30A 250V NEC
UPC:
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Accessories/Parts |
|
GO Schedule |
114C |
Specifications
|
Major Line Description |
BUSWAY |
|
Minor Line Description |
FVK-LENGTHS |
|
Package Quantity |
1 |
|
Stock Ship Lead Time |
15 |
|
Stock Status |
A |
|
GSA Compliance |
No |
Classifications
|
Stock Class Code |
Non-Stock |
Dimensions
|
Weight |
0.00 lb |
Ordering
|
Minimum Order Quantity |
1 |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.