text.skipToContent text.skipToNavigation

Catalog No. : 75C142442G746

Description:  FVK 30A 3W GRD DET&NEUT SW *

UPC:

For more info visit:  electrification.us.abb.com

Descriptors

Category

Accessories/Parts

GO Schedule

114C

Specifications

Major Line Description

BUSWAY

Minor Line Description

FVK-LENGTHS

Package Quantity

1

Stock Ship Lead Time

15

Stock Status

A

GSA Compliance

No

Classifications

Stock Class Code

Non-Stock

Dimensions

Weight

0.00 lb

Ordering

Minimum Order Quantity

1