text.skipToContent text.skipToNavigation

Catalog No. : 756LR-M2330

Description:  35KV 600A ELBOW NO -SEALING KIT

UPC: 75114345651

35kV, 600 Amp, Deadbreak Elbow Connector with Test Point, Cable Insulation Diameter 1.370-1.630 inches (34.798-41.402mm), Copper Lug, Conductor Size 330 - 500kcmil Stranded/Compressed, 600kcmil Solid/Compact. Kit Includes Elbow Connector Housing, Stud, Insulated Plug with Cap, Cable Adapter, V.D. Cap-Peroxide, Tube of Lubricant, Crimp Chart and Installations Instructions. 12.28 x 13.93 inches, 3.37 and 3.83 inch diameters.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical connector assembly

Application

15/25/35kV, 600 Amps

Specifications

Connection

Compression

Conductor Range

500 kcmil , 600 kcmil

Material

Housing - EPDM Rubber

Color

Black

Voltage Rating

35 kV

Amperage Rating

600 A

Insulation

Yes, EPDM Rubber

Temperature Rating

-40 to +65 C

Environmental Conditions

Fully Submersible

Classifications

Brand Name

Elastimold

Standard

ANSI/IEEE Standard 386

Dimensions

Size

Width 12.28 inches, 13.93 inches from Bottom Edge to Center of Installation O-Ring.

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here