text.skipToContent text.skipToNavigation

Catalog No. : 756LR-L0330

Description:  35KV DB ELBOW NO SEALING KIT 600A

UPC: 75114321228

35kV, 600 Amp, Deadbreak Elbow, with Test Point, includes Insulated Plug, Cap, Stud, Lug and Cable Adapter. No Sealing Kit. Cable Insulation Diameter 1.180-1.465 inches, Aluminum Lug, Conductor Size 500 Stranded/Compressed.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical connector assembly

Special Features

35kV, 600 Amp Loadbreak Elbow. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Can be easily connected or disconnected using standard hand tools and equipment in a de-energized state.

Application

35 kv, 600 Amp

Specifications

Connection

Compression

Conductor Range

500 kcmil , 600 kcmil

Material

Housing - EPDM Rubber

Color

Black

Voltage Rating

35 kV

Amperage Rating

600 A

Insulation

Yes, EPDM Rubber

Temperature Rating

-40 to +65 C

Environmental Conditions

Fully Submersible

Classifications

Brand Name

Elastimold

Standard

ANSI/IEEE Standard 386

Dimensions

Size

Width 12.28 inches, 13.93 inches from Bottom Edge to Center of Installation O-Ring.

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here