text.skipToContent text.skipToNavigation

Catalog No. : 756LR-J0250

Description:  35KV 600A DB TP ELBOW ASSEM J0250

UPC: 783786350766

35kV 600 Series Deadbreak Elbow with Test Point (with Insulated Plug, Cap, Stud, Lug and Cable Adapter). Aluminum Compression Lug. Cable Insulation Diameter 0.980 inch to 1.180 inch. Conductor Size AWG or kcmil, Compressed Stranded 2/0 /Compacted Solid 3/0 /mmSquared Compact 70.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical connector assembly

Special Features

35kV, 600 Amp Loadbreak Elbow. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Can be easily connected or disconnected using standard hand tools and equipment in a de-energized state.

Application

35 kv, 600 Amp

Specifications

Connection

Compression

Conductor Range

2/0 STR/COMPR AWG , 3/0 SOL/COMPT AWG

Material

Housing - EPDM Rubber

Color

Black

Voltage Rating

35 kV

Amperage Rating

600 A

Insulation

Yes, EPDM Rubber

Temperature Rating

-40 to +65 C

Environmental Conditions

Fully Submersible

Classifications

Brand Name

Elastimold

Standard

ANSI/IEEE Standard 386

Dimensions

Size

Width 12.28 inches, 13.93 inches from Bottom Edge to Center of Installation O-Ring.

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here