Catalog No. : 756LINKC-DP0578743
Description: 35KV CAM-OP KIT VB
UPC: 783786332731
600 Amp, 35KV, Retrofit Cam-Op Connector Kit, with capacitive test point, ( 756LINK-C-VB-L0300-BRK-DRG-ISO). VB - Visi-Break. L0300 - Cable Insulation Diameter 1.180 inch to 1.465 inch. Universal Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed/Stranded 350 or Compacted/Solid 400. DRG - Insulating Cap. ISO - International Standard Organization.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
35 kV, 600 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |